IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Setting bolt GN 251.2-M6-21-O
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
GN 251.2
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_2/positioning_elements_clamping_pads/gn251_2/gn_251_2_o.prj},{NB=Anschlagschraube GN 251.2-M6-21-O},{PARTNUMBER=GN 251.2-M6-21-O},{ITEMID=6N21CZB/O},{D=M6},{NDM=6.000},{KDM=4.773},{L1=21},{E=11.5},{K=4},{L2=3},{L3=3.6},{S=10},{D1=8.000},{D2=4.200},{D3=3.000},{D4=1.000},{D5=6.000},{D6=0.500},{VERS=1},{WEIGHT=0.0500},{CTN=8536509065},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
GN 251.2 - Setting bolts with end limit switch, type 0 normally closed
Bill of material
Setting bolt GN 251.2-M6-21-O
PARTNUMBER
WINCO PARTNUMBER
GN 251.2-M6-21-O
GN 251.2-M6-21-O
D
M6
M6
mm
L1
Length l1
21
21
mm
E
11.5
11.5
mm
K
4
4
mm
L2
3
3
mm max.
L3
3.6
3.6
mm
S
10
10
mm
WEIGHT
Weight
0.0500
0.0500
kg
CTN
US-Customs Tariff Number
8536509065
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D