IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel-Clamping pad GN 709.25-12-B
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
GN 709.25
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_2/positioning_elements_clamping_pads/gn709_25/gn_709_25b.prj},{NB=Edelstahl-Pendelelement GN 709.25-12-B (0)},{PARTNUMBER=GN 709.25-12-B},{ITEMID=709.25-12-B},{ROT=0},{D1=12},{D2=M3},{D2NDM=3.000},{D2KDM=2.459},{D3=7.2},{D4=10},{D5=12},{L1=11},{L2=11},{L3=3.2},{T=6},{SB=10},{D3X=11.400},{D3XX=11.230},{D4X=7.200},{LX=6.940},{LXX=3.470},{LX1=1.700},{LX2=3.500},{R=0.800},{WEIGHT=0.0080},{CTN=8466208065},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
GN 709.25 - Stainless Steel-Clamping pads, Type B, Smooth contact face
Bill of material
Stainless Steel-Clamping pad GN 709.25-12-B
PARTNUMBER
WINCO PARTNUMBER
GN 709.25-12-B
GN 709.25-12-B
ROT
Rotation
°
D1
n6
12
12
mm
D2
Thread
M3
M3
D3
7.2
7.2
mm
D4
Ball Ø
10
10
mm
D5
H7 Location bore
12
12
mm
L1
± 0.02
11
11
mm
L3
max.
3.2
3.2
mm
T
min. (for max. loading capacity)
6
6
mm
SB
Static load max.
10
10
kN
WEIGHT
Weight
0.0080
0.0080
kg
CTN
US-Customs Tariff Number
8466208065
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D