IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Split set collar EN 707.5-40-B20-SG
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Shaft Collars
EN 707.5
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_2/set_collars/en707_5/gn_707_5.prj},{NB=Geteilte Stellring EN 707.5-40-B20-SG},{PARTNUMBER=EN 707.5-40-B20-SG},{ITEMID=707.5-40-B20-SG},{D1=40},{D2=B20},{D22=20},{D2X='B20'},{B=14},{D3=M4},{D3X=4},{X=0.75},{MAX=2},{WEIGHT=0.0200},{CTN=73182400},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
JW Winco
Description
GN 707.5 - Split set collars, Plastic
Bill of material
Split set collar EN 707.5-40-B20-SG
PARTNUMBER
WINCO PARTNUMBER
EN 707.5-40-B20-SG
EN 707.5-40-B20-SG
D1
40
40
mm
D2
recommended shaft tolerance h11
B20
B20
mm
B
14
14
mm
D3
Gewinde
M4
M4
X
0.75
0.75
mm
MAX
max. recommended
2
2
N*m
WEIGHT
Weight
0.0200
0.0200
kg
CTN
US-Customs Tariff Number
73182400
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D