IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Ball Point Screw, Stainless Steel GN 605-M10-16-VN
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 605 NI
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/gn605_ni/gn605_vn.prj},{NB=Kugelspannschraube, Edelstahl GN 605-M10-16-VN},{PARTNUMBER=GN 605-M10-16-VN},{D1=M10},{ND=10.000},{KD=8.160},{L1=16},{L1X=12,16,20,25,35},{D3=6.0},{L4=0.60},{SW=5.0},{T2=3.000},{SB=14400},{WEIGHT=0.0060},{CTN=73181590},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
JW Winco
Description
GN 605 - Ball Point Screws, Stainless Steel, Type VN, Flat ball, with swivel limiting stop
Bill of material
Ball Point Screw, Stainless Steel GN 605-M10-16-VN
PARTNUMBER
WINCO PARTNUMBER
GN 605-M10-16-VN
GN 605-M10-16-VN
D1
Thread
M10
M10
L1
Nominal length
16
16
mm
D3
6.0
6.0
mm
L4
~
0.60
0.60
mm
SW
5.0
5.0
mm
SB
Static load
14400
14400
N
WEIGHT
Weight
0.0060
0.0060
kg
CTN
US-Customs Tariff Number
73181590
73181590
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D