IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Ball point screw GN 606-M8-50-V
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 606
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/gn606/gn606_v.prj},{NB=Kugelspannschraube GN 606-M8-50-V},{PARTNUMBER=GN 606-M8-50-V},{ITEMID=606-M8-50-V},{D1=M8},{ND=8.000},{KD=6.466},{L1=50},{L1X=20,30,35,40,50},{D3=4.2},{D4=13},{L4=0.50},{L5=3.5},{L6=8},{SW=6},{T2=4.000},{R=0.800},{WEIGHT=0.0230},{CTN=73181569},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
JW Winco
Description
GN 606 V - Ball point screws, Type V, flat ball, with swivel limiting stop
Bill of material
Ball point screw GN 606-M8-50-V
PARTNUMBER
WINCO PARTNUMBER
GN 606-M8-50-V
GN 606-M8-50-V
D1
Thread/screw thread
M8
M8
L1
Nominal length
50
50
mm
D3
4.2
4.2
mm
D4
13
13
mm
L4
~
0.50
0.50
mm
L5
3.5
3.5
mm
L6
8
8
mm
SW
6
6
mm
WEIGHT
Weight
0.0230
0.0230
kg
CTN
US-Customs Tariff Number
73181569
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D