IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel-Foot Plate GN 6311.5-60-15,5-R
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust Pads
GN 6311.5
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_2/thrust_pads/gn6311_5/gn6311_5_r.prj},{NB=Edelstahl-Fussteller GN 6311.5-60-15,5-R},{PARTNUMBER=GN 6311.5-60-15,5-R},{D1=60},{H=15,5},{HX=15.500},{D2=16.5},{E=4.3},{S=2.0},{G=M20},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.2082},{VERS=4.000},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
JW Winco
Description
GN 6311.5 - Stainless Steel Foot Plates for Grub Screws DIN 6332, Type R with plastic cap, non-gliding
Bill of material
Stainless Steel-Foot Plate GN 6311.5-60-15,5-R
PARTNUMBER
WINCO PARTNUMBER
GN 6311.5-60-15,5-R
GN 6311.5-60-15,5-R
D1
60
60
mm
H
15,5
15,5
mm
D2
+0,2
16.5
16.5
mm
E
≈
4.3
4.3
mm
S
2.0
2.0
mm
G
suitable for grub screw DIN 6332
M20
M20
WEIGHT
Weight
0.2082
0.2082
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D