IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Serrated locking plate EN 189-32-60-B
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
GN 189
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_2/washers/gn189/gn189_b.prj},{NB=Rastscheibe EN 189-32-60-B},{PARTNUMBER=EN 189-32-60-B},{ITEMID=189-32-60-B},{CODE=51981},{DESCRIPTION=RDB.32-60-F},{DIM01=32.0},{DIM02=6.3},{DIM03=5},{DIM04=-},{DIM04X=0.000},{DIM05=5},{DIM06=23.5},{DIM07=-},{DIM07X=0.000},{DIM08=18},{DIM09=9.5},{DIM10=9.0},{DIM11=-},{DIM11X=0.000},{DIM12=18.0},{DIM13=-},{DIM13X=0.000},{DIM14=1.2},{DIM15=80},{VER=F},{D1=32},{Z=60},{D2=23.5},{D3=6.3},{D4=5},{D5=4},{D6=M4},{D7=5},{D8=35.5},{H1=9.5},{H2=9.0},{H3=8.2},{H4=18.0},{M=18},{SW=7},{W=1.2},{WEIGHT=0.0090},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails},{VERS=B}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 189 - Serrated locking plates, type B, with two countersunk holes for cap screws
Bill of material
Serrated locking plate EN 189-32-60-B
PARTNUMBER
WINCO PARTNUMBER
EN 189-32-60-B
EN 189-32-60-B
D1
32
32
mm
Z
Number of teeth
60
D2
23.5
23.5
mm
D3
6.3
6.3
mm
D4
5
5
mm
D7
5
5
mm
H1
9.5
9.5
mm
H2
9.0
9.0
mm
H4
(2 x H2)
18.0
18.0
mm
M
18
18
mm
W
Stroke min.
1.2
1.2
mm
WEIGHT
Weight
0.0090
0.0090
kg
CTN
US-Customs Tariff Number
84879090
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D