IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Anti-Vibration Leveling Mount AVM-2.50-5/8x11-2.00-C
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
AVM
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/avm/avm_asmtab.prj},{NB=Anti-Vibration Leveling Mount AVM-2.50-5/8x11-2.00-C (0)},{PARTNUMBER=AVM-2.50-5/8x11-2.00-C},{ITEMID=10T2AVL/MD},{FORM=C},{ANGLE=0},{ANGLE1=10},{D1=2.50},{D2=5/8x11},{D2X=0.6250},{D1X=2.50},{D3=2.342},{L1=2.0},{L1X=2.0},{L2=1.88},{L3=0.846},{L4=0.177},{AF=0.845},{ML=1957.21},{TYPE=C - With Medium Duty Pad},{HZ=15.0},{TY=MD},{WEIGHT=0.00000},{CTN=848790008},{ROHS=YES},{VERS=3},{X=0.375},{INFOWINCO=Produktdetails},{PPATH=avm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
JW Winco
Description
AVM - "Anti-Vibe®" Anti-Vibration Leveling Mounts, Steel, Threaded Stud Type, Inch
Bill of material
Anti-Vibration Leveling Mount AVM-2.50-5/8x11-2.00-C
PARTNUMBER
WINCO PARTNUMBER
AVM-2.50-5/8x11-2.00-C
AVM-2.50-5/8x11-2.00-C
ANGLE
Pivoting angle
°
D1
2.50
2.50
Inch
D2
Thread
5/8x11
5/8x11
D3
2.342
2.342
Inch
L1
2.0
2.0
Inch
L2
1.88
1.88
Inch
L3
0.846
0.846
Inch
L4
0.177
Inch
AF
0.845
0.845
Inch
ML
Maximum Load
1957.21
1957.21
N
TYPE
Duty Type
C - With Medium Duty Pad
C - With Medium Duty Pad
HZ
Natural frequency
15.0
15.0
Hz
WEIGHT
Weight
0.00000
kg
CTN
US-Customs Tariff Number
848790008
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D