IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Insert bushe EN 348-40-36-M12
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
EN 348
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/en348/gn348.prj},{NB=Einsteckbusche PARTNUMBER.},{PARTNUMBER=EN 348-40-36-M12},{ITEMID=3484036M12},{S1=40},{S2=36},{D=M12},{ND=12.000},{KD=9.853},{L1=43},{L2=8},{T=18},{QRMA=40},{QRMI=36},{WS=2.0},{SB=18000},{WEIGHT=0.08000},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
JW Winco
Description
GN 348 - Insert bushes
Bill of material
Insert bushe EN 348-40-36-M12
PARTNUMBER
WINCO PARTNUMBER
EN 348-40-36-M12
EN 348-40-36-M12
S1
40
40
mm
S2
36
36
mm
D
Thread
M12
M12
L1
43
43
mm
L2
8
8
mm
T
18
18
mm
QRMA
Tube dimensions outside
40
40
mm
QRMI
Tube dimensions inside
36
36
mm
WS
Wall thickness
2.0
2.0
mm
SB
Static load (see information)
18000
18000
N
WEIGHT
Weight
0.08000
0.08000
kg
CTN
US-Customs Tariff Number
84879090
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D