IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Insert Bushing EN 448-D42,4-D39,4-M10
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
EN 448
EN 448 D
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/en448/en448_d/gn448_d.prj},{NB=Einsteckbuchse EN 448-D42,4-D39,4-M10},{PARTNUMBER=EN 448-D42,4-D39,4-M10},{ITEMID=448-D42.4-D39.4-M10},{D1=D42,4},{D1X=42.4},{D2=D39,4},{D2X=39.4},{D3=M10},{NDM=10.000},{D3X=10},{L1=38},{L2=8.0},{SB=5000},{RX1=2.5},{RX2=15.0},{DX4=3.5},{DX5=4.5},{LX2=19.5},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.04000},{CTN=84879090},{ROHS=YES},{DIM01=42.400},{DIM02=M14},{DIM03=15.000},{DIM04=37.400},{DIM05=38.000},{DIM06=8.000},{HH=27.500},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 113
HELP_VARIABLE
Company
JW Winco
Description
GN 448 - Insert Bushings for Round Tubes
Bill of material
Insert Bushing EN 448-D42,4-D39,4-M10
PARTNUMBER
WINCO PARTNUMBER
EN 448-D42,4-D39,4-M10
EN 448-D42,4-D39,4-M10
D1
Outer-Ø
D42,4
D42,4
mm
D2
Internal-Ø
D39,4
D39,4
mm
D3
Thread-Ø
M10
M10
T
Depth of thread
10
10
mm
L1
38
38
mm
L2
8.0
8.0
mm
SB
Static load
5000
5000
N
WEIGHT
Weight
0.04000
0.04000
kg
CTN
US-Customs Tariff Number
84879090
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D