IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Levelling foot GN 343.3-40-M10-A
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 343.3
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn343_3/gn343_3_a.prj},{NB=Gelenkfuss GN 343.3-40-M10-A (0)},{PARTNUMBER=GN 343.3-40-M10-A},{ITEMID=10NMA2},{FORM=A},{D1=40},{D2=M10},{ND=10.000},{KD=8.376},{L2=25.5},{L3=6.0},{SW=15},{T=10.5},{SB=10},{WINKEL=0},{WINKELX=-!5° bis 15°},{D3=32.000},{D4=15.000},{D5=15.500},{D6=20.000},{D7=21.500},{L4=12.000},{L5=18.100},{L6=10.500},{F=0.500},{WEIGHT=0.02600},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
JW Winco
Description
GN 343.3 A - Levelling feet, Type A without rubber underlay
Bill of material
Levelling foot GN 343.3-40-M10-A
PARTNUMBER
WINCO PARTNUMBER
GN 343.3-40-M10-A
GN 343.3-40-M10-A
D1
40
40
mm
D2
Thread
M10
M10
L2
25.5
25.5
mm
L3
6.0
6.0
mm
SW
15
15
mm
T
min
10.5
10.5
mm
SB
Static load
10
10
kN
WINKEL
Pivoting angle
WEIGHT
Weight
0.02600
0.02600
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D