IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Foot plate GN 37.1-100-R20-A
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 37.1
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn37_1/gn37_1_a.prj},{NB=Fußplatte GN 37.1-100-R20-A},{PARTNUMBER=GN 37.1-100-R20-A},{ITEMID=37.1-100-R20-A},{D1=100},{R=R20},{D2=25.5},{D3=13.0},{L1=17.5},{L2=4.6},{SB=80},{WEIGHT=0.44500},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails},{DX=13.750},{RX=2.500},{LX=47.044},{HX=5.561},{HX2=32.900},{RX2=20.000},{DX2=41.000},{DX3=47.250},{HX3=3.800},{HX4=8.000},{D4X=38.000},{D5X=14.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 37.1 - Foot plates with central fastening hole, Type A, without rubber underlay
Bill of material
Foot plate GN 37.1-100-R20-A
PARTNUMBER
WINCO PARTNUMBER
GN 37.1-100-R20-A
GN 37.1-100-R20-A
D1
100
100
mm
R
R20
R20
mm
D2
25.5
25.5
mm
D3
13.0
13.0
mm
L1
≈
17.5
17.5
mm
L2
4.6
4.6
mm
SB
Static load
80
80
kN
WEIGHT
Weight
0.44500
0.44500
kg
CTN
US-Customs Tariff Number
84879090
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D