IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Low Profile Leveling Mount LP100-2.00-5/8x11-8.00-D
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
LP 100
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/lp100/lp100_d_inch_asmtab.prj},{NB=Low Profile Leveling Mount LP100-2.00-5/8x11-8.00-D},{PARTNUMBER=LP100-2.00-5/8x11-8.00-D},{ITEMID=10T8HDMI},{AW=0},{D1=2.0},{D2=5/8x11},{THR=UNC},{NDM=0.625},{L1=8},{L2=0.970},{L3=0.340},{L4=0.570},{AF=0.875},{MLLD=20016.99},{MLHD=22241.100},{TYPE=D - With Heavy Duty Pad},{TYPE2=D},{TYPE3=H},{MAT=ST - Steel},{WEIGHT=0.00000},{CTN=848790008},{ROHS=},{INFOWINCO=Product details},{L11=0.6273},{L12=2.0033},{D11=0.6620},{D12=0.5515},{D1D=1.9000},{ANG=80.0},{ANG2=85.0},{P11=0.4188},{P12=0.8119},{PPATH=lp100_inch_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 56
HELP_VARIABLE
Company
JW Winco
Description
LP 100 - Low Profile Leveling Mounts Threaded Stud Type D Inch
Bill of material
Low Profile Leveling Mount LP100-2.00-5/8x11-8.00-D
PARTNUMBER
WINCO PARTNUMBER
LP100-2.00-5/8x11-8.00-D
LP100-2.00-5/8x11-8.00-D
D1
2.0
2.0
Inch
D2
Thread
5/8x11
5/8x11
L1
8
8
Inch
L2
0.970
0.970
Inch
L3
0.340
Inch
L4
0.570
Inch
AF
0.875
0.875
Inch
MLLD
Max Load Light Duty
20016.99
20016.99
MLHD
Max Load Heavy Duty
22241.100
22241.100
WEIGHT
Weight
0.00000
0.00000
kg
CTN
US-Customs Tariff Number
848790008
ROHS
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D