IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Leveling Mount LPSO-1.88-1/2x20-A3
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
LPSO
LPSO
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/lpso/lpso/lpso_a3_inch_asmtab.prj},{NB=Leveling Mount LPSO-1.88-1/2x20-A3 (0)},{PARTNUMBER=LPSO-1.88-1/2x20-A3},{ITEMID=9TLVT/DN},{AW=0},{D1=1.88},{D2=1/2x20},{THR=UNF},{NDM=0.500},{P=0.050},{L1=1.13},{L2=0.250},{T=0.44},{AF=0.750},{ANGLE=0},{ANGLE1=15},{MLSB=16680.83},{MLDB=2780.13},{MAT=A3 - Steel Socket and Solid Delrin Base},{MAT2=A3},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=},{INFOWINCO=Product details},{L11=0.7620},{D11=1.0000},{ANG=0.512},{ANG2=0.886},{R=0.094},{R2=0.6940},{HX=0.701},{ANG3=0.777},{M1=0.2440},{TX=0.666},{PPATH=lpso_a3_inch_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
JW Winco
Description
LPSO - "LEVEL-IT"™ Leveling Mounts, Steel Tapped Socket Type, Type A3, Solid Delrin® plastic base, Inch
Bill of material
Leveling Mount LPSO-1.88-1/2x20-A3
PARTNUMBER
WINCO PARTNUMBER
LPSO-1.88-1/2x20-A3
LPSO-1.88-1/2x20-A3
D1
1.88
1.88
Inch
D2
Thread
1/2x20
1/2x20
L1
1.13
1.13
Inch
L2
0.250
0.250
Inch
T
0.44
0.44
Inch
AF
0.750
0.750
Inch
ANGLE
Pivoting angle
°
MLSB
Max Load Steel Base
16680.83
16680.83
MLDB
Max Load Delrin® plastic base
2780.13
2780.13
WEIGHT
Weight
0.00000
0.00000
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D