IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Hexagon Leveler Bolt SN 949-0.750-5/16x18-1.50
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
SN 949
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/sn949/sn949_inch.prj},{NB=Hexagon Leveler Bolt SN 949-0.750-5/16x18-1.50},{PARTNUMBER=SN 949-0.750-5/16x18-1.50},{ITEMID=5T1500FPB},{AW=40},{MAT=ST - Steel},{AF=0.750},{D2=5/16x18},{THR=UNC},{NDM=0.3125},{L1=1.50},{L2=0.109},{E=0.842},{D1=MIN},{LO=10230.90},{WEIGHT=0.00000},{CTN=},{ROHS=},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
JW Winco
Description
SN 949 - Hexagon Leveler Bolts, Steel, Fixed Threaded Stud Type, Inch
Bill of material
Hexagon Leveler Bolt SN 949-0.750-5/16x18-1.50
PARTNUMBER
WINCO PARTNUMBER
SN 949-0.750-5/16x18-1.50
SN 949-0.750-5/16x18-1.50
MAT
Material
ST - Steel
AF
0.750
0.750
Inch
D2
Thread
5/16x18
5/16x18
L1
1.50
1.50
Inch
L2
0.109
0.109
Inch
E
0.842
0.842
Inch
LO
Load
10230.90
10230.90
WEIGHT
Weight
0.00000
kg
CTN
US-Customs Tariff Number
ROHS
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D