IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stud Type-Nylon Base Leveling Mount WN 9100-3.15-1/2x13-8.00-A
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
WN 9100
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/wn9100/wn9100_s_a_inch_asmtab.prj},{NB=Stud Type-Nylon Base Leveling Mount WN 9100-3.15-1/2x13-8.00-A (0)},{PARTNUMBER=WN 9100-3.15-1/2x13-8.00-A},{ITEMID=8T8WP5},{ANGLE=0},{D1=3.15},{D2=1/2x13},{D2X=0.5000},{L1=8},{L2=1.38},{L3=0.70},{K=2.19},{D3=0.354},{AF=0.438},{ML=5000},{WEIGHT=0.26300},{CTN=84879090},{ROHS=},{INFOWINCO=Product details},{PPATH=wn9000_s_a_inch_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 44
HELP_VARIABLE
Company
JW Winco
Description
WN 9100.1 A - Stud Type-"NY-LEV®" Nylon Base Leveling Mounts, Type A, Without Lag Bolt Holes, Without Rubber Pad Inch
Bill of material
Stud Type-Nylon Base Leveling Mount WN 9100-3.15-1/2x13-8.00-A
PARTNUMBER
WINCO PARTNUMBER
WN 9100-3.15-1/2x13-8.00-A
WN 9100-3.15-1/2x13-8.00-A
ANGLE
Pivoting angle
°
D1
3.15
3.15
Inch
D2
Thread
1/2x13
1/2x13
L1
8
8
Inch
L2
1.38
1.38
Inch
L3
0.70
0.70
Inch
AF
0.438
0.438
Inch
ML
Max Load (lbs) Plain Base
5000
5000
kg
WEIGHT
Weight
0.26300
0.26300
kg
CTN
US-Customs Tariff Number
84879090
ROHS
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D