IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Buffer GN 352.1-38-19-5/16x18-55
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 352.1
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn352_1/gn352_1.prj},{NB=Buffer GN 352.1-38-19-5/16x18-55},{PARTNUMBER=GN 352.1-38-19-5/16x18-55},{ITEMID=352.1-38-19-5/16-55},{D1=38},{H=19},{D2=5/16x18},{L=16},{S=2},{FORM=S},{NR=medium (55)},{NDM=7.93750},{KDM=MIN},{D1X=34.800},{WEIGHT=0.04400},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
JW Winco
Description
GN 352.1 - Buffers with screw, Inch
Bill of material
Buffer GN 352.1-38-19-5/16x18-55
PARTNUMBER
WINCO PARTNUMBER
GN 352.1-38-19-5/16x18-55
GN 352.1-38-19-5/16x18-55
D1
38
38
mm
H
19
19
mm
D2
Thread
5/16x18
5/16x18
L
Length
16
16
mm
S
2
mm
NR
Natural rubber- Hardness (Shore ±5°)
medium (55)
WEIGHT
Weight
0.04400
0.04400
kg
CTN
US-Customs Tariff Number
4016996050
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D