IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Vibration Isolation Mount GN 456.2-25-20-20-1/4x20-55
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 456.2
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn456_2/gn456_2.prj},{NB=Vibration Isolation Mount GN 456.2-25-20-20-1/4x20-55},{PARTNUMBER=GN 456.2-25-20-20-1/4x20-55},{ITEMID=456.2-25-20-20-1/4-55},{D1=25},{H=20},{D2=20},{D3=1/4x20},{D3X=6.3500},{L=13},{T=6},{NR=55 - medium},{WEIGHT=0.00000},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Product details},{SX=2.000},{D=11.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
JW Winco
Description
GN 456.2 - Vibration Isolation Mounts, Rubber, Hourglass Type, with Stainless Steel Components, with 1 Tapped Hole / 1 Threaded Stud
Bill of material
Vibration Isolation Mount GN 456.2-25-20-20-1/4x20-55
PARTNUMBER
WINCO PARTNUMBER
GN 456.2-25-20-20-1/4x20-55
GN 456.2-25-20-20-1/4x20-55
D1
25
25
mm
H
20
20
mm
D2
20
20
mm
D3
Thread
1/4x20
1/4x20
L
Length
13
13
mm
T
6
6
mm
NR
Shore hardness A ±5
55 - medium
WEIGHT
Weight
0.00000
kg
CTN
US-Customs Tariff Number
4016996050
ROHS
YES
INFOWINCO
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D