IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
4.076 - 200.015.000
Winkel
WINKEL Bearings (CAD)
Axial Bearings adjustable by shims (PR)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{winkel/kombirollen/axialrolle_scheiben_justierbar/axialrolle_scheiben_justierbar.prj},{NB=4.076 - 200.015.000 (- S-4.076-0)},{TYP=4.076},{ARTNR=200.015.000},{D=88.4},{T=59},{D1=45},{HX=61.0},{H1X=48.0},{B=30},{AX=7.0},{S=21},{R=3},{D27=3.000},{D6=5.000},{D3=41.000},{D39=31.000},{D9=2.000},{D17=71.000},{D16=59.300},{D30=53.900},{D31=40.000},{D33=4.500},{D29=0.500},{D34=23.000},{D26=28.000},{D20=21.000},{W=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Winkel
Description
KR-SC - WINKEL Bearings - axial bearing adjustable by shims
Bill of material
4.076 - 200.015.000
TYP
Type
4.076
4.076
ARTNR
article no.
200.015.000
200.015.000
D
88.4
88.4
mm
T
59
59
mm
D1
-0.05
45
45
mm
H
61.0
61.0
mm
H1
48.0
48.0
mm
B
30
30
mm
A
7.0
7.0
mm
S
21
21
mm
R
3
3
mm
W
washer
without washer
washer 0.5 mm
washer 1 mm
washer 1.5 mm
washer 2 mm
without washer
washer 0.5 mm
washer 1 mm
washer 1.5 mm
washer 2 mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D