IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
0860 F382 0000a
Wippermann
Leaf chains
Leaf chains heavy duty design U according to works-standard
End plates
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wippermann/flyerketten/flyerketten_schwere_reihe_u_nach_werksnorm/endlaschen/el_fk_schwere_reihe_u_nach_werksnorm.prj},{NB=0860 F382 0000a},{CNSORDERNO=0860 F382 0000a},{INFO=PDF Katalog},{AUS=Standard},{WIP=F 38x U},{P=38.10},{D2=14.63},{D3=26.00},{S=5},{U=60.0},{G1=33.00},{G2=50.00},{ECLASS=23-17-04-01},{ZTNR=73151900},{AUSVIS=Standardkette}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Wippermann
Description
End plates - End plates Leaf chains heavy duty design U according to works-standard
Bill of material
0860 F382 0000a
CNSORDERNO
Article number
0860 F382 0000a
0860 F382 0000a
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
F 38x U
F 38x U
P
Pitch
38.10
38.10
mm
D2
Diameter chain side
14.63
14.63
mm
D3
Diameter connection side
26.00
26.00
mm
S
Plate thickness
5
5
mm
U
Hole distance
60.0
60.0
mm
G1
Plate height chain side
33.00
33.00
mm
G2
Plate height connection side
50.00
50.00
mm
ECLASS
eClass No.
23-17-04-01
ZTNR
Customs Tariff No.
73151900
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D