IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
1501 48GX 120V
Wippermann
Special heavy duty chains / Power chains
Connecting link No. 11
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wippermann/hochdauerfeste_spezialketten_powerketten/verbindungsglied_nr_11/verbindungsglied_nr_11_einfach_gl_hochdauerfest.prj},{NB=1501 48GX 120V},{CNSORDERNO=1501 48GX 120V},{INFO=PDF Katalog},{AUS=Hochdauerfeste Spezialketten / Powerketten},{WIP=Nr. 11 - 548 GLX},{ISO=-},{P=25.40},{B3=25.60},{D2=8.28},{G=24.0},{L1=36.1},{K=5.4},{SA=3.0},{DF=0.9},{ECLASS=23-17-04-03},{ZTNR=73151900},{AUSVIS=Hochdauerfeste Spezialketten / Powerketten}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Wippermann
Description
Connecting link - Connecting link No. 11 Simplex series GL (Power chains)
Bill of material
1501 48GX 120V
CNSORDERNO
Article number
1501 48GX 120V
1501 48GX 120V
INFO
PDF Catalog
PDF Catalog
AUS
Version
special heavy duty chains/ power chains
WIP
Wip
Nr. 11 - 548 GLX
Nr. 11 - 548 GLX
P
Pitch
25.40
25.40
mm
B3
Outer plate width min.
25.60
25.60
mm
D2
Pin Ø max.
8.28
8.28
mm
G
Plate height max.
24.0
24.0
mm
L1
Width over pin max.
36.1
36.1
mm
K
Projection over connecting link max.
5.4
5.4
mm
ECLASS
eClass No.
23-17-04-03
ZTNR
Customs Tariff No.
73151900
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D