IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2623 0513 000H
Wippermann
Roller chain with waisted plates
Triplex roller chains according to ISO 606 (European type)
Chains
Triathlon HT
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wippermann/rollenketten_tailliert/dreifach_rollenketten_iso_606_eu/ketten/triathlon/dreifach_rollenketten_eu_asmtab.prj},{NB=2623 0513 000H},{CNSORDERNOS=2603 0513 0000},{CNSORDERNOSR=2603 0513 0001},{CNSORDERNOB=2693 0513 0000},{CNSORDERNOBK=2693 0513 KS00},{CNSORDERNOTHT=2623 0513 000H},{CNSORDERNOTK=2623 0513 KS0L},{CNSORDERNOM=2633 0513 0000},{CNSORDERNOMR=2633 0513 0001},{INFO=PDF Katalog},{VER=6},{AUS=Triathlon HT},{AUSX=THT},{WIP=12 B-3 TR HT},{ISO=12 B-3},{P=19.050},{E=19.46},{B1=11.68},{B2=15.62},{B3=15.75},{D1=12.07},{D2=5.72},{G=16.1},{L3=61.7},{K=4.6},{F=2.68},{FBISO=-},{FBWIPP=94.0},{CNSMASSEXACT=3.12},{VG=11,12,15},{SA=1.80},{SI=1.9},{SZ=1.80},{ECLASS=23-17-04-04},{ZTNR=73151190.000},{PPATH=../assemblies/dreifach_rollenketten_eu_asmtpl.prj},{AUSVIS=Triathlon HT}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Wippermann
Description
Triplex roller chains - Triplex roller chains according to ISO 606 (European type)
Bill of material
2623 0513 000H
CNSORDERNO
Article number
2623 0513 000H
2623 0513 000H
INFO
PDF Catalog
PDF Catalog
AUS
Version
Triathlon HT
WIP
Wip
12 B-3 TR HT
12 B-3 TR HT
ISO
12 B-3
12 B-3
P
Pitch
19.050
19.050
mm
E
Transverse pitch
19.46
19.46
mm
B1
Inner width min.
11.68
11.68
mm
B2
Inner link width max.
15.62
15.62
mm
B3
Outer plate width min.
15.75
15.75
mm
D1
Roller Ø max.
12.07
12.07
mm
D2
Pin Ø max.
5.72
5.72
mm
G
Plate height max.
16.1
16.1
mm
L3
Width over pin max.
61.7
61.7
mm
K
Projection over connecting link max.
4.6
4.6
mm
F
Bearing area
2.68
2.68
cm2
FBISO
Breaking load ISO min.
-
FBWIPP
Breaking load Wip min.
94.0
94.0
kN
CNSMASSEXACT
Weight
3.12
3.12
kg/m
VG
Connecting links
11,12,15
11,12,15
ECLASS
eClass No.
23-17-04-04
ZTNR
Customs Tariff No.
73151190.000
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.