IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2721 48SV 0000
Wippermann
Accumulator chains
Accumulator chains, Design E
Chains
All variants
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wippermann/staufoerderketten/staufoerderketten_ausfuehrung_e/ketten/alle_varianten/staufoerderketten_ausfuehrung_e_asmtab.prj},{NB=2721 48SV 0000},{CNSORDERNO=2721 48SV 0000},{INFO=PDF Katalog},{AUS=Standardkette},{VER=1},{AUSX=S},{WIP=548 SFV-38,5-65},{P=25.40},{E=44.50},{B1=17.02},{B2=25.45},{B3=25.81},{B4=32.0},{B5=12.5},{D1=15.88},{D2=8.28},{G=21.0},{L=65.0},{D=38.5},{MATERIAL=Vestamid},{LAST=500},{SA=3.0},{SI=4.0},{ECLASS=23-17-04-12},{ZTNR=73151200},{FBWIP=60.0},{PPATH=../assemblies/staufoerderketten_ausfuehrung_e_asmtpl.prj},{AUSVIS=Standardkette}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 90
HELP_VARIABLE
Company
Wippermann
Description
Accumulator chains - Accumulator chains Design E
Bill of material
2721 48SV 0000
CNSORDERNO
Article number
2721 48SV 0000
2721 48SV 0000
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
Standard chain
WIP
Wip
548 SFV-38,5-65
548 SFV-38,5-65
P
Pitch
25.40
25.40
mm
E
Centre to centre distance
44.50
44.50
mm
B1
Inner width min.
17.02
17.02
mm
B2
Inner link width max.
25.45
25.45
mm
B3
Outer plate width min.
25.81
25.81
mm
B4
Width over outer plates max.
32.0
32.0
mm
B5
Support rollers width max.
12.5
12.5
mm
D1
Support rollers-Ø max.
15.88
15.88
mm
D2
Pin Ø max.
8.28
8.28
mm
G
Plate height max.
21.0
21.0
mm
L
Width over pin max.
65.0
65.0
mm
D
Conveyor rollers-Ø
38.5
38.5
mm
MATERIAL
Conveyor rollers maretial
Vestamide
Vestamide
LAST
Max. load per m conveyor chain with 10m conveyor length
500
500
kg
ECLASS
eClass No.
23-17-04-12
23-17-04-12
ZTNR
Customs Tariff No.
73151200
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D