IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
1871 48SF 0000
Wippermann
Accumulator chains
Accumulator chains, Design E
Connecting link No. 114
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wippermann/staufoerderketten/staufoerderketten_ausfuehrung_e/verbindungsglied_nr_114/verbindungsglied_nr_114_e.prj},{NB=1871 48SF 0000},{CNSORDERNO=1871 48SF 0000},{INFO=PDF Katalog},{AUS=Standardkette},{VER=1},{AUSX=S},{WIP=Nr. 114 - 548 SF-65},{P=25.40},{E=44.5},{B3=25.81},{B4=32.0},{B5=12.5},{D1=15.88},{D2=8.28},{G=21.0},{L=65.0},{SA=3.0},{SI=4.0},{T=0.9},{D=14.7},{ECLASS=23-17-04-12},{ZTNR=73151900},{AUSVIS=Standardkette}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Wippermann
Description
connecting link with safety disc no.114 - accumulator chain design E connecting link with safety disc no.114
Bill of material
1871 48SF 0000
CNSORDERNO
Article number
1871 48SF 0000
1871 48SF 0000
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
Standard chain
WIP
Wip
Nr. 114 - 548 SF-65
Nr. 114 - 548 SF-65
P
Pitch
25.40
25.40
mm
E
Centre to centre distance
44.5
44.5
mm
B3
Outer plate width min.
25.81
25.81
mm
B4
Width over outer plates max.
32.0
32.0
mm
B5
Support rollers width max.
12.5
12.5
mm
D1
Support rollers-Ø max.
15.88
15.88
mm
D2
Pin Ø max.
8.28
8.28
mm
G
Plate height max.
21.0
21.0
mm
L
Width over pin max.
65.0
65.0
mm
ECLASS
eClass No.
23-17-04-12
23-17-04-12
ZTNR
Customs Tariff No.
73151900
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D