IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA EMVS 25 10063154
WISKA
Brass accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wiska/messing_zubehoer/emvs.prj},{NB=EMVS 25 10063154},{CNSORDERNO=10063154},{TL=11.0},{L=7.0},{CNSQUANTITY=100},{WEIGHT=0.013},{MP=1.92},{NDM=25.000},{DA=27},{L2=1.0},{E=27.0},{H=11.0},{DI=21.5},{T=7.5},{C=2.0},{B=2.0},{L1=15.0},{DN=26.0},{DK=23.1},{S=1.5},{N=1.0},{F=0.5},{TYP=EMVS 25},{D=M25x1.5},{CNSMAT=Brass nickel-plated},{SGE=IP54},{NOTE1=with o-ring IP66/IP68},{ETEMP=-200°C to 250°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Nein},{BAA351=Messing},{AAS484=Nein},{AAC108=IP54},{W=0.013},{TC=EMVS 25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10063154/emvs-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10063154/emvs-25.html},{AAS460=M25},{BAA038=-200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
WISKA
Description
EMVS - Stop ends, EMVS, metric
Bill of material
WISKA EMVS 25 10063154
CNSORDERNO
WISKA Order-No.
10063154
10063154
TYP
WISKA Type
EMVS 25
EMVS 25
D
Connection thread size
M25x1.5
M25x1.5
TL
Total length
11.0
11.0
mm
L
Screw-in thread length
7.0
7.0
mm
CNSMAT
material
Brass nickel-plated
SGE
Protection class to EN 60 529
IP54
NOTE1
Remarks 1
with o-ring IP66 / IP68
ETEMP
Temperature range
-200°C to 250°C
CNSQUANTITY
Packing unit
100
100
VPE
WEIGHT
Weight
0.013
0.013
kg
INFO
Website
HTML
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D