IFC 4.0
可提供的產品目錄語言:
English
English
QHM-9T
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Hubs
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/hubs/mi4.prj},{NB=QHM-9T},{PN=QHM-9T},{DES=Quick-2-Lock® Hub},{CN=Master Inch/Metric Catalog},{CP=I4},{MAT=Tool Steel},{D=9},{OD=19.0},{L1=22.0},{L2=11.0},{A=16},{B=3},{MTOR=28},{MTHR=4.1},{ONHUB=2547},{ONSHAFT=2237},{ITN=17.0},{WT=28}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
WMBerg
Description
QHM - Quick-2-Lock® Hubs - Tool Steel For 5mm to 16mm Shafts
Bill of material
QHM-9T
PN
Product No.
QHM-9T
QHM-9T
DES
Description
Quick-2-Lock® Hub
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Tool Steel
D
Inside Diameter Ød
9
9
mm
OD
Outside Diameter ØD
19.0
19.0
mm
L1
Length
22.0
22.0
mm
L2
Length
11.0
11.0
mm
A
Width
16
16
mm
B
Width
3
3
mm
MTOR
Max. Transmissible Torque
28
28
N*m
MTHR
Max. Transmissible Thrust
4.1
4.1
KN
ONHUB
Contact Pressure on Hub
2547
2547
N*cm2
ONSHAFT
Contact Pressure on Shaft
2237
2237
N*cm2
ITN
Installation Torque on Nut
17.0
17.0
N*cm
WT
Approx.Weight
28
28
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D