IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
SAB A-24
Wolverine
English Standard Fixture Components
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wolverine/imperial/saba.prj},{NB=SAB A-24},{CN=SAB A-24},{A=24\"},{A1=24.000},{B=9\"},{B1=9.000},{C=6\"},{C1=6.000},{D=1.000},{CN1=SABA-24}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
Wolverine
Description
SAB A 10-70 - Special Application Brackets
Bill of material
SAB A-24
PN
Part Number
SABA-24
SABA-24
CN
Catalog No.
SAB A-24
SAB A-24
A
24"
24"
Inch
B
9"
9"
Inch
C
6"
6"
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D