IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
STL-314LM
Wolverine
Metric Standard Fixture Components
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wolverine/metric/310_319m_asmtab.prj},{NB=STL-314LM},{UNIT=150MM HOR.},{CN=314LM},{RL1=2},{RL=2},{M=STL-},{NC=310},{A=40.00},{B=60.00},{C=33.00},{D=48.000},{E=150.00},{F=80.00},{D1=8.00},{D2=9.000},{G=83.00},{H=50.00},{H1=10.00},{Z=10.000},{Z1=10.000},{L1=17.170},{L2=22.920},{S=4},{AH=52.000},{AH1=12.000},{AH2=17.000},{AH3=47.000},{AL1=46.000},{AL2=22.000},{AL3=29.000},{AF1=9.500},{AF2=21.500},{AF3=18.000},{AD1=8.000},{AD3=10.000},{D2MIN=6.647},{D2MAX=8.000},{PPATH=310_319m_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Wolverine
Description
310M-319M - Template Drop Assembly
Bill of material
STL-314LM
PN
Part Number
STL-314LM
STL-314LM
UNIT
Unit
150MM HOR.
150MM HOR.
mm
CN
Catalog No.
314LM
314LM
M
Material
Steel
Aluminum
Steel
Aluminum
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D