Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Afag
Description
LM 25 - Linear module LM 25
Bill of material
11011895 Linear module LM 25/60
BNR
Order number
TYP
Type
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Length A
mm
B
Length B
mm
C
Length C
mm
D
Length D
mm
E
Distance Number E
L
Length L
mm
B1
Width B1
60.000 mm
B2
Width B2
48.000 mm
B3
Width B3
30.000 mm
B4
Width B4
18.000 mm
B5
Width B5
48.000 mm
B6
Width B6
4.000 mm
D1
Diameter D1
16.000 mm
D2
Diameter D2
9.000 mm
D3
Diameter D3
9.000 mm
D4
Diameter D4
4.000 mm
D5
Diameter D5
9.000 mm
D6
Diameter D6
5.000 mm
D7
Diameter D7
9.000 mm
D8
Diameter D8
6.400 mm
G1
Thread G1
M6
G2
Thread G2
M5
G3
Thread G3
M6x14
G4
Thread G4
M5x10
G5
Thread G5
M6x13
G6
Thread G6 Air connection
G1/8"
H1
Height H1
68.000 mm
H2
Height H2
66.000 mm
H3
Height H3
24.000 mm
H4
Height H4
2.000 mm
H5
Height H5
10.400 mm
H6
Height H6
11.500 mm
H7
Height H7
35.000 mm
H8
Height H8
33.000 mm
H9
Height H9
48.000 mm
H10
Height H10
24.000 mm
L1
Length L1
5.000 mm
L2
Length L2
15.000 mm
L3
Length L3
12.000 mm
L4
Length L4
15.500 mm
L5
Length L5
12.500 mm
L6
Length L6
15.000 mm
L7
Length L7
7.500 mm
L8
Length L8
6.000 mm
L9
Length L9
7.000 mm
L10
Length L10
0.000 mm
L11
Length L11
48.000 mm
T1
Deeply T1
2.100 mm
T2
Deeply T2
2.100 mm
T3
Deeply T3
3.100 mm
T4
Deeply T4
2.100 mm
T5
Deeply T5
14.000 mm
T6
Deeply T6
14.000 mm
T7
Deeply T7
2.100 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
CTNHA
CTN Hardt
GEW
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D