Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
AS - Adjusting stop screws
Bill of material
11004992 Adjusting stop screw AS 08/40
BNR
Order number
11004992
TYP
Type
AS 08/40
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
Diameter D1
5.5 mm
D2
Diameter D2
4 mm
G1
Thread G1
M 8x1
G2
Thread G2
M 10x1
L1
Length L1
57 mm
L2
Length L2
12 mm
L3
Length L3
40 mm
L4
Length L4
3 mm
L5
Length L5
2 mm
L6
Length L6
4 mm
L7
Length L7
7 mm
SW1
Wrench width SW1
10 mm
SW2
Wrench width SW2
10 mm
CTNH
CTN Huttwil
73182910
CTNA
CTN Amberg
84799070
GEW
Weight
0.021 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.