Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9957 - Telescopic support for electrical installations in concrete
Bill of material
9957
CNSORDERNO
Art. No.
9957
BZ
Designation
Telescopic support for concrete, wall thickness 15-30 cm
LOD
Level of detail
L
Length
110 mm
B
Width
110 mm
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 903 409
CNSMASSEXACT
Individual net weight
237.000 g
CNSEAN
EAN-Code
7611614075365
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Telescopic support Installation in: concrete Measures Length x Width x Depth: 110 x 110 x 150-300mm To prop all boxes (99xx.xx without supportive element admission) in standing timber formwork Of polyethylene, halogen-free, GWFI 650°C Adjustable measure without elongation: from 135-205mm+ depth of box Adjustable measure with elongation: from 195-265mm + depth of box Number of nails: 4 Article number: 9957/ E-No.: 372 903 409
ETIM40
ETIM 40
EC002328
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D