Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-62 - Install. housing, HaloX® 100 front part
Bill of material
1281-62
CNSORDERNO
Art. No.
1281-62
BZ
Designation
Install. housing, HaloX® 100 front part, Inst. opening Ø 75 mm, facing concrete, Replacement to Art. No. 1290-82
LOD
Level of Details
DA
Ceiling exit (OD) Ø
75 mm
LB
Min. luminaire covering Ø
87 mm
ENO
E-No.
920896219
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.563 l
CNSEAN
EAN-Code
4013456546707
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 75 mm Light cover min. diameter Ø: 87 mm Aricle No. 1281-62 / E-No.: 920 896 219
ETIM40
ETIM 40
EC002472
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D