Catalog navigation
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
agru
Description
397 - Sweep Bend 45°
Bill of material
AGRU_70397025011_Sweep Bend 45_radius 1.5 x OD_PE 100-RC black_250 SDR11 ISO S-5 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
397
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Sweep Bend 45°
EXT_BEZ_2
Description 2
radius 1.5 x OD
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
formed out of pipe
VERBINDUNG
Connection methode
Butt + E-socket-welding
DA
Outside diameter (DAOD)
mm
S
mm
L
Dimension L
mm
Z
mm
R
X1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.