Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
agru
Description
334.1 - Blind Flange no steel insert
Bill of material
AGRU_35334105000_Blind Flange no steel insert_ANSI/pressureless applications_PVDF UHP natural_50
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
334.1
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Blind Flange no steel insert
EXT_BEZ_2
Description 2
ANSI/pressureless applications
MATERIAL
Material
PVDF UHP natural
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
mm
IDA
Inch
DN
D
mm
D2
mm
B
19.000 mm
K
mm
NUMB
KGEW
0.000 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D