Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6378-28-48 - Multiple clamping system EASYVISE
Bill of material
568438
BESTNR
Order No.
GR
Size
B
Jaw width
mm
FSP
Clamping force
10 kN
MD
Tightening torque
40 kN
A2
2-point clamping width
9 - 82 mm
H2
2-point clamping
82.2 - 151.2 mm
A4
4-point clamping width
9 - 32 mm
H4
4-point clamping
118.8 - 156.8 mm
VASP
Variation
HSP
Clamping height
mm
OPTS
Clamping plate
E
2.8 mm
G
Thread
M 12 mm
G1
Thread
M 5 mm
SW
19 mm
B1
48 mm
C
mm
C1
60 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D