Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6929 - Threaded Cylinder, bottom sealing with spherical piston rod
Bill of material
60046
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
kN
DK500
Push Force at 500 bar
kN
H
Stroke
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
V
Vol.
cm ³
KL
Piston diameter
mm
WK
Piston area
cm ²
MD
Tightening torque max.
Nm
FK
Spring force min.
N
GEW
Weight
g
A
mm
B
mm
C
mm
E
Diameter
mm
F
mm
G
Thread
L
mm
PMIN
mm
PMAX
mm
R
mm
SW1
Width across flats
mm
TMAX
mm
UMIN
mm
WMAX
mm
DI1
DI-1 - Seal
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D