Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951G_1w - Swing Clamp, thread-flange-mounting, single acting
Bill of material
68692
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
SKS
Clamping force at 350 bar
kN
POS
Position
M
Clamping stroke
mm
N
Total stroke
mm
OPT
Options
OVS
Oil capacity
cm ³
WKS
effective piston area
cm ²
VQ
Max. oil flow rate Q
l/min.
A
Thread
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
13.0 mm
H
Diameter
mm
JXT
Thread x Depth
P
mm
R
mm
T
Diameter
mm
U
Thread
V
Angle
°
W
mm
AD
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D