Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-010 - Screw-in fitting, straight
Bill of material
320689
BESTNR
Order No.
320689
ARTNR
Article No.
6994-010
PDF
catalog sheet
PDF
TYP
Model
light duty
BMAX
max. operating pressure
bar
SW
14 mm
GEW
Weight
25 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772320683
L
8 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D