Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140U - Narrow lock case, bare-metal
Bill of material
14365
BESTNR
Order No.
ART
Design
with zinc-plated lock no. 142U-**. Can be used for left or right closing
A
Case width
mm
SCL
Closure
SCLN
DIN
Door direction
B
C
mm
D
Centres
mm
E
mm
F
mm
S
Material thickness
mm
GEW
Weight
g
CTN
Customs tariff number
83014019
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D