Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EGRH - Installation clamping module, GONZALES, round
Bill of material
305201
BESTNR
Order No.
PDF
catalog sheet
PDF
GR
Size
EVK
Pull-in/locking force up to
kN
HK
Holding force
kN
ENTR
Opening
hydraulic
KMS
Speedy
KMDL
DockLock
GEW
Weight
g
D
Diameter
mm
DN
Diameter
mm
D1
Diameter
mm
H
36 mm
HA
10 mm
LK
mm
M
Thread
mm
T
26 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D