Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Azolgas
Description
AG 7500 - GAS SPRINGS - ISO
Bill of material
AG 7500 100
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
7540 daN
IIF
Initial Intermediate Forces (150 bar)
7540 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
7540 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
150 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
80 mm
VM
VMAX
2.0 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
ISO
SERIEN
Series
AG
INFO
Info Link
PDF data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D