Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl375_64 - Cinch Connectivity Solutions
Bill of material
PL375-64
PN
Part Number
PL375-64
DESC
Description
TRT Plug, Wrench Crimp, Straight, Threaded, For 7528A5314
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRT
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
7528A5314
MF
Max Frequency
500 MHz
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D