Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCM0008FF2G
Bill of material
0ZCM0008FF2G
PN
Part Number
0ZCM0008FF2G
DESC
Description
0603 SMT PPTC, 0.08 Ih, 15V
VVRVDC
Vmax Voltage Rating
15 VDC
R1O
R1max
14 Ohm
IHOLDCR
IHOLD Current Rating
0,08 A
ITRIPCR
ITRIP Current Rating
0,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (4000 pcs.)
CS
Case Size
603
RHSC
RoHS Compliant
YES
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D