Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm150_15dfk - Bel Power Solutions
Bill of material
110RCM150-15DFK
PN
Part Number
110RCM150-15DFK
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 15VDC, 10A, Input 43.2-154VDC, Out OK, Output Voltage Adjust, Shutdown, Fuse, Pluggable Connector
POWER
Power
150 W
VIN
Voltage Input
43.2-154 VDC
OV
Output Voltage
15 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D