Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
10_1800_lpi - Signal Transformer
Bill of material
10-1800-LPI
PN
Part Number
10-1800-LPI
DESC
Description
International Low Profile Transformer, 18VA Power, 115V/230V Input, 10VCT Output Series, 5V Output Parallel
POWERVA
Power
18 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.95 lbs (0.43 kg)
LENGTH
Length
2.63 in. (66.8 mm)
WIDTH
Width
2.19 in. (55.6 mm)
HEIGHT
Height
1.18 in. (30 mm)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D