Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
937-SP-3046R
Bill of material
937-SP-3046R
PN
Part Number
937-SP-3046R
DESC
Description
Modular Plug, Standard, 6P 4C, Unshielded, .032.038 Conductors
PERMORMANCE
Performance
Standard
CONTACTS
Contacts
4
POSITIONS
Positions
6
KEYING
Keying
None
SHIELD
Shield
No
CONDTYPE
Conductor Type
Stranded
CABLETYPE
Cable Type
Round
CONDSIZE
Conductors Size (in)
.032 .038 Inch
CONNT
Connector Type
Plug
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D