Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
IMI Bimba Products
Description
AI Series NFPA - Air to Air/Air to Hydraulic Intensifiers Cylinders
Bill of material
AI-TA-MX0-5.00X0.125-WITH-TA-MX0-2.00X0.125
PN
Part No.
PNACC
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore
Inch
C1S
Cylinder No.1 Style
C1STYLE
Cylinder No.1 Rod Style
C1MOUNT
Cylinder No.1 NFPA Mounts
C1STROKE
Stroke
Inch
C1MA
Cylinder No.1 Micro Adjust
C1RE
Cylinder No.1 Rod End
C1PO
Cylinder No.1 Port Options
Inch
C1OPH
Cylinder No.1 Head Port Location
C1OPC
Cylinder No.1 Cap Port Location
C1HCO
Cylinder No.1 Head Cushion Option
C1HCL
Cylinder No.1 Head Cushion Location
C1AS
Cylinder No.1 Adjustable Stroke
C1ASL
Cylinder No.1 Adjustable Stroke Length
Inch
C1CCO
Cylinder No.1 Cap Cushion Option
C1CCL
Cylinder No.1 Cap Cushion Location
C2BORE
Cylinder No.2 Bore
Inch
C2S
Cylinder No.2 Style
C2PO
Cylinder No.2 Port Options
Inch
C2OPH
Cylinder No.2 Head Port Location
C2OPC
Cylinder No.2 Cap Port Location
C1BP
Cylinder No.1 Bumper Options
C1ENP
Cylinder No.1 Electroless Nickel Plating
C2ENP
Cylinder No.2 Electroless Nickel Plating
C1SEAL
Cylinder No.1 Seals
C2SEAL
Cylinder No.2 Seals
C1MPR
Cylinder No.1 Magnetic Piston
C2MPR
Cylinder No.2 Magnetic Piston
C1SSO
Cylinder No.1 Stainless Steel Options
C2SSO
Cylinder No.2 Stainless Steel Options
C2TH
Cylinder No.2 400 PSI Hydraulic
C1SB
Cylinder No.1 Switch Bracket
C1SS
Cylinder No.1 Switch Selection
C1SWP
Cylinder No.1 Switch Position
C2SB
Cylinder No.2 Switch Bracket
C2SS
Cylinder No.2 Switch Selection
C2SWP
Cylinder No.2 Switch Position
E1
Cylinder No. 1 E
Inch
EE1
Cylinder No. 1 EE
Inch
G1
Cylinder No. 1 G
Inch
J1
Cylinder No. 1 J
Inch
K1
Cylinder No. 1 K
Inch
LB1
Cylinder No. 1 LB
Inch
MM1
Cylinder No. 1 MM
Inch
P1
Cylinder No. 1 P
Inch
PO
Inch
R1
Cylinder No. 1 R
Inch
E2
Cylinder No. 2 E
Inch
EE2
Cylinder No. 2 EE
Inch
G2
Cylinder No. 2 G
Inch
J2
Cylinder No. 2 J
Inch
K2
Cylinder No. 2 K
Inch
LB2
Cylinder No. 2 LB
Inch
P2
Cylinder No. 2 P
Inch
R2
Cylinder No. 2 R
Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D