Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
DF Series - DF Series Material Conveying Pumps
Bill of material
DF 1-3
PN
Part No.
DF 1-3
PR
Product
DF Series
UN
Units
AS
Air Supply Line / Transfer Hose
BB
B Vacuum Port
CC
C Exhaust Port
MAT
Material
A
A Air Supply Port
1/8 NPT F
B
B Vacuum port (male vacuum thread)
-
C
C Exhaust Port (male exhaust thread)
-
D
D Minimum bore
0.15 [3.7] Inch
E
0.48 [12.2] INCH [mm]
F
1 [25.4] INCH [mm]
H
0.5 [12.7] INCH [mm]
J
1.48 [37.6] INCH [mm]
K
3 [76.2] INCH [mm]
L
0.5 [12.7] INCH [mm]
M
0.99 [25.1] INCH [mm]
W
Weight
1.5 oz
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D