Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IMI Bimba Products
Description
FO, FOD, FOR, FOS - Bimba FLAT-1
Bill of material
FO-170.125
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKE
Stroke
Inch
ACTING
Acting
MNTR
Rear End Cap Mounting Style
MNTF
Front End Cap Mounting Style
EE
Rod Extension
EEL
Rod Extension
Inch
TWAB
Body Options
B
Bumper Option
RT
Rod End Style
LPHD
Low Pressure Hydraulic Design
G
Lubrication
HR
Hollow Rod Option
FO
Failsafe Operation
CRB
Composite Rod Bushing
FS
Seal Option
M
Magnetic Position Sensing
PP
Front Port Position
TO
Operating Temperature
RM
Rod Material
UM
Magnetic Position Sensing 90° Right Angle
STPT1
Additional Switch Track (Position 1)
STPT3
Additional Switch Track (Position 3)
STPT4
Additional Switch Track (Position 4)
STPTU1
Additional 90° Switch Track (Position 1)
STPTU3
Additional 90° Switch Track (Position 3)
STPTU4
Additional 90° Switch Track (Position 4)
MRS
Metallic Rod Scraper
W
Rod Wiper Option
CB
Clevis Bracket
TB
Trunnion Bracket
A
Inch
B1
B
0.13 Inch
BA
Ba
Inch
BB
Bb
0.00 Inch
BC
Bc
0.00 Inch
BD
Bd
0.00 Inch
B11
B1
- Inch
C
Inch
DD
Inch
D
ES
E Standard
EC
E Coarse
ED
E Depth
Inch
F
Inch
G1
G
Inch
H
Inch
HH
Inch
J
Inch
K
Inch
L
MM
M
- Inch
MM2
MM
Inch
N
- Inch
NN
Inch
P
- Inch
R
-
Q
- Inch
S1
S
- Inch
T
- Inch
U
- Inch
W1
W
- Inch
X
- Inch
Y1
Y
- Inch
Z
- Inch
AA
- Inch
AB
- Inch
AC
- Inch
AD
-
AE
- Inch
AF
- Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D