Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IMI Bimba Products
Description
RS - Repairable Stainless Steel Cylinders
Bill of material
RS-MX0-3.25x0.011
PN
Part No.
PNACC
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size (Power Factor)
STROKE
Stroke (Consult Factory Over 24)
Inch
MM
OS Rod Dia. (5,6 & 8" bore only)
Inch
MNT
Mounting Style
FC
Cushions (BOTH ends)
M
Magnetic Piston
BU
Bumper Option
RES
Rod End Style
U
USDA Approved Option
AE
Extended Piston Rod Thread (A=)
AEL
Extended Piston Rod Thread Length (A=)
Inch
EE
Extended Piston Rod (C=)
EEL
Extended Piston Rod Length (C=)
Inch
T
Seal Material Options
G
Lubrication Options
LF
Low Friction Seals
SP
Piston Material
P
Proximity Switch Option
RWU
Rod Wiper Material
MNTK
with Foot Mounting Kit
RC
Rod Clevis
RE1
Rod Eye
CB
Clevis Bracket
EB
Eye Bracket
CP
Clevis Pin
AC
Alignment Coupler
A
Inch
AA
Inch
C
Inch
DD
Inch
DD1
Inch
E
E Dia.
Inch
EE1
EE NPT
Inch
LB
Inch
TK
Inch
Y
Inch
P1
P
Inch
ZB
Inch
CB1
CB
Inch
CD
Inch
CW
Inch
FL
Inch
L
Inch
M1
M
Inch
N
Inch
XD
Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D